Altium Designer Pick and Place Locations
C:\Users\jq080021\OneDrive - Qorvo\DXP\DXP_2023\PAC5526AEVK1_RevA\Project Outputs for PAC5526AEVK1_RevA\PAC5526AEVK1_RevA_OutputFiles\Pick Place\Pick Place for PAC5526AEVK1_RevA(Variant of PAC5526AEVK1_RevA).txt

========================================================================================================================
File Design Information:

Date:       27/09/23
Time:       06:58
Revision:   Not in VersionControl
Variant:    Variant of PAC5526AEVK1_RevA
Units used: mil

Designator Comment        Layer       Footprint           Center-X(mil) Center-Y(mil) Rotation Description                             
LG1        Logo           TopLayer    Qorvo_Logo          -749.999      -930.000      0        Logo                                    
J14        "Header 5"     TopLayer    HDR1X5              1775.000      2100.000      0        "Header, 5-Pin"                         
J11        ""             TopLayer    HDR1X4              1600.000      590.000       90       "CONN HEADER .100 SINGL STR 4POS"       
TP17       VCP            TopLayer    TP63                1400.000      1280.000      0        "Glass Beaded Test Point"               
R11        Res2           TopLayer    0603-SMT            1164.567      325.000       0        ""                                      
JMP4       JMP1X3         TopLayer    HDR1X3              1395.000      325.000       0        "Header, 3-Pin"                         
TP16       VP             TopLayer    TP63                1310.000      585.000       0        "Glass Beaded Test Point"               
R10        Res2           TopLayer    0603-SMT            1064.567      2445.000      0        ""                                      
R3         Res2           TopLayer    0603-SMT            1064.567      2295.000      0        ""                                      
R2         Res2           TopLayer    0603-SMT            1064.567      2145.000      0        ""                                      
S1         SW-PB          TopLayer    FSMSM_SW            250.000       579.134       90       Switch                                  
S2         SW-PB          TopLayer    FSMSM_SW            100.000       579.134       90       Switch                                  
TP15       DAC3           TopLayer    TP63                325.000       2100.000      0        "Glass Beaded Test Point"               
TP14       DAC2           TopLayer    TP63                325.000       2250.000      0        "Glass Beaded Test Point"               
TP5        DAC1           TopLayer    TP63                325.000       2400.000      0        "Glass Beaded Test Point"               
R46        ""             TopLayer    0603-SMT            1064.567      2400.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R45        ""             TopLayer    0603-SMT            1064.567      2250.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R44        ""             TopLayer    0603-SMT            1064.567      2100.000      180      "RES 3.3K OHM 1/10W 5% 0603 SMD"        
JMP1       JMP1X3         TopLayer    JMP1X3              775.000       2400.000      180      ""                                      
JMP2       JMP1X3         TopLayer    JMP1X3              775.000       2250.000      180      ""                                      
JMP3       JMP1X3         TopLayer    JMP1X3              775.000       2100.000      180      ""                                      
R22        ""             TopLayer    0603-SMT            485.433       2125.000      0        "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R30        ""             TopLayer    0603-SMT            485.433       2275.000      0        "RES 3.3K OHM 1/10W 5% 0603 SMD"        
R31        ""             TopLayer    0603-SMT            485.433       2425.000      0        "RES 3.3K OHM 1/10W 5% 0603 SMD"        
J10        "Header 5"     TopLayer    OST_5P_3.5mm        1775.591      2350.000      0        "Header, 5-Pin"                         
C29        "1000 pf"      TopLayer    0603-SMT            1064.567      2355.000      0        Capacitor                               
C25        "1000 pf"      TopLayer    0603-SMT            1064.567      2055.000      180      Capacitor                               
C28        "1000 pf"      TopLayer    0603-SMT            1064.567      2205.000      180      Capacitor                               
C30        "0.1 uF"       TopLayer    0603-SMT            1375.000      2314.567      270      Capacitor                               
C26        "0.1 uF"       TopLayer    0603-SMT            485.433       2075.000      0        Capacitor                               
C31        "0.1 uF"       TopLayer    0603-SMT            485.433       2375.000      0        Capacitor                               
C27        "0.1 uF"       TopLayer    0603-SMT            485.433       2225.000      0        Capacitor                               
C24        "Cap Pol1"     TopLayer    RB_5.0mm_SQR        2675.787      150.000       0        "Polarized Capacitor (Radial)"          
C18        "Cap Pol1"     TopLayer    RB_5.0mm_SQR        2675.787      1975.000      0        "Polarized Capacitor (Radial)"          
C17        ""             TopLayer    1206                3477.500      1390.000      0        Capacitor                               
C10        ""             TopLayer    1206                3477.500      805.000       0        Capacitor                               
C9         ""             TopLayer    1206                3477.500      175.000       0        Capacitor                               
U7         BSC014N06NS    TopLayer    PG-TDSON-8          2843.110      1675.197      180      FET                                     
U5         BSC014N06NS    TopLayer    PG-TDSON-8          2843.110      1075.197      180      FET                                     
U3         BSC014N06NS    TopLayer    PG-TDSON-8          2843.110      475.197       180      FET                                     
U4         BSC014N06NS    TopLayer    PG-TDSON-8          3593.110      1075.197      180      FET                                     
U2         BSC014N06NS    TopLayer    PG-TDSON-8          3593.110      475.197       180      FET                                     
U6         BSC014N06NS    TopLayer    PG-TDSON-8          3593.110      1675.197      180      FET                                     
J1         JTAG           TopLayer    HDR1X4              700.000       1575.000      270      "CONN HEADER .100 SINGL STR 4POS"       
R23        100K           TopLayer    0603-SMT            3439.567      685.000       180      Resistor                                
R25        100K           TopLayer    0603-SMT            3439.567      1875.000      180      Resistor                                
R27        4.3K           TopLayer    0603-SMT            3290.433      685.000       180      Resistor                                
R28        4.3K           TopLayer    0603-SMT            3295.433      1285.000      180      Resistor                                
R29        4.3K           TopLayer    0603-SMT            3290.433      1875.000      180      Resistor                                
D2         Diode          TopLayer    SOD-523             1495.965      935.000       0        "DIODE SWITCHING 75V 0.15A SOD523"      
D4         Diode          TopLayer    SOD-523             1495.965      1020.000      0        "DIODE SWITCHING 75V 0.15A SOD523"      
D6         Diode          TopLayer    SOD-523             1495.965      1107.500      0        "DIODE SWITCHING 75V 0.15A SOD523"      
R1         1              TopLayer    0603-SMT            1497.933      977.500       180      Resistor                                
R9         1              TopLayer    0603-SMT            1497.933      1062.500      180      Resistor                                
R15        1              TopLayer    0603-SMT            1497.933      1150.000      180      Resistor                                
J3         "FASTON TAB"   TopLayer    Spade_TAB           3200.000      1075.000      180      "FASTON TAB"                            
J5         "FASTON TAB"   TopLayer    Spade_TAB           3250.000      2375.000      180      "FASTON TAB"                            
J6         "FASTON TAB"   TopLayer    Spade_TAB           2450.000      2375.000      0        "FASTON TAB"                            
J2         "FASTON TAB"   TopLayer    Spade_TAB           3200.000      475.000       0        "FASTON TAB"                            
J4         "FASTON TAB"   TopLayer    Spade_TAB           3200.000      1675.000      0        "FASTON TAB"                            
C2         ""             TopLayer    0603-SMT            1190.000      1385.433      270      Capacitor                               
C7         ""             TopLayer    0603-SMT            935.000       809.567       270      Capacitor                               
C1         ""             TopLayer    0603-SMT            1095.000      1385.433      90       Capacitor                               
C5         ""             TopLayer    0603-SMT            854.567       1240.000      180      Capacitor                               
C11        "1000 pf"      TopLayer    0603-SMT            755.000       814.567       270      Capacitor                               
C12        "1000 pf"      TopLayer    0603-SMT            875.000       814.567       270      Capacitor                               
C13        "1000 pf"      TopLayer    0603-SMT            815.000       814.567       270      Capacitor                               
C16        "3300 pF"      TopLayer    0603-SMT            790.000       1064.567      90       Capacitor                               
R8         100            TopLayer    0603-SMT            2514.567      965.000       180      Resistor                                
R14        ".1 Ohm"       TopLayer    2512                2433.268      1075.000      180      "RES .10 OHM 3W 1% 2512 SMD"            
R19        100            TopLayer    0603-SMT            2360.433      965.000       0        Resistor                                
R24        100K           TopLayer    0603-SMT            3439.567      1285.000      180      Resistor                                
J7         ""             TopLayer    HDR1X4              1075.000      1725.000      0        "CONN HEADER .100 SINGL STR 4POS"       
C20        "Cap Pol1"     TopLayer    VS_5.3mm_ElectroCap 1062.835      505.000       0        "Polarized Capacitor (Radial)"          
C21        ""             TopLayer    0603-SMT            1024.764      655.000       0        Capacitor                               
C22        ""             TopLayer    0603-SMT            979.567       935.000       180      Capacitor                               
C23        ""             TopLayer    0805                1250.000      825.000       270      Capacitor                               
D7         VIN            TopLayer    0603-LED            2543.504      2150.000      180      "LED RED CLEAR 1206 SMD"                
J8         "Header 16"    TopLayer    HDR1X16             1175.000      1950.000      0        "Header, 16-Pin"                        
J9         "Header 16"    TopLayer    HDR1X16             550.000       975.000       270      "Header, 16-Pin"                        
R35        Res2           TopLayer    0603-SMT            2689.567      2150.000      180      ""                                      
D16        5V             TopLayer    0603-LED            773.504       155.000       180      "LED RED CLEAR 1206 SMD"                
R32        Res2           TopLayer    0603-SMT            770.433       225.000       0        ""                                      
TP1        GND            TopLayer    TP63                300.000       950.000       0        "Glass Beaded Test Point"               
TP2        GND            TopLayer    TP63                850.000       375.000       0        "Glass Beaded Test Point"               
TP3        GND            TopLayer    TP63                275.000       100.000       0        "Glass Beaded Test Point"               
TP4        GND            TopLayer    TP63                2350.000      2175.000      0        "Glass Beaded Test Point"               
TP6        VM             TopLayer    TP63                2950.000      2300.000      0        "Glass Beaded Test Point"               
TP7        VM             TopLayer    TP63                3050.000      125.000       0        "Glass Beaded Test Point"               
TP8        UL             TopLayer    TP63                2135.000      155.000       0        "Glass Beaded Test Point"               
TP9        VL             TopLayer    TP63                2095.000      815.000       0        "Glass Beaded Test Point"               
TP10       WL             TopLayer    TP63                1705.000      1565.000      0        "Glass Beaded Test Point"               
TP11       UH             TopLayer    TP63                2045.000      465.000       0        "Glass Beaded Test Point"               
TP12       VH             TopLayer    TP63                2095.000      1035.000      0        "Glass Beaded Test Point"               
TP13       WH             TopLayer    TP63                1970.000      1395.000      0        "Glass Beaded Test Point"               
C35        ""             TopLayer    0603-SMT            1140.000      1385.433      270      Capacitor                               
J13        ""             TopLayer    HDR1X4              150.000       1200.000      270      "CONN HEADER .100 SINGL STR 4POS"       
J12        "Header 10X2H" TopLayer    MIPI20              125.000       1825.000      0        "Header, 10-Pin, Dual row, Right Angle" 
C3         "1 uF"         BottomLayer 0603-SMT            1240.000      1139.567      270      Capacitor                               
C6         "0.1 uF"       TopLayer    0603-SMT            1330.000      839.567       90       Capacitor                               
U1         PAC5526A       TopLayer    TQFN66-48           1125.000      1150.000      0        PAC5526                                 
L1         Inductor       TopLayer    ASPI-4030S          1125.945      825.000       0        Inductor                                
S3         SW-PB          TopLayer    FSMSM_SW            1314.134      159.000       180      Switch                                  
D1         5V             TopLayer    0603-LED            325.000       1738.504      270      "LED RED CLEAR 1206 SMD"                
R4         Res2           TopLayer    0603-SMT            325.000       1885.433      270      ""                                      
C4         "1000 pf"      TopLayer    0603-SMT            950.000       1435.433      90       Capacitor                               
R5         100K           TopLayer    0603-SMT            1319.567      2450.000      180      Resistor                                
R6         4.3K           TopLayer    0603-SMT            1000.000      1435.433      90       Resistor                                
